??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-7/16 Inch
SAF Series
520
Part No.
070060
Description
P4B520-ISAF-307R
Expansion Feature
Non-Expansion Type
Seal Type
Contact Seal
A
4.206 Inch
B
15-23/64 Inch
C
4-11/32 Inch
Dmin
11-13/16 Inch
Dmax
13-1/8 Inch
E
2-3/8 Inch
Bolt Diameter
3/4 Inch
G
1-5/8 Inch
H
1-21/32 Inch
J
9-1/4 Inch
L
5.7 Inch
M
4-1/2 Inch
P
10-1/8 Inch
S
2.724 Inch
Total Expansion
3/8 Inch
Y
0.025 Inch
Z
4-3/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.